IESNA:LM-63-2002
[TEST]P821517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-740-12VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2930
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
80.2 87 93.2 100.7 110 119.9 131.1 145.4 162.8 180.2
200.1 225 251.7 282.8 323.8 359.2 400.2 443.1 493.5 555.6
625.8 696.7 777.5 844.6 929.7 1009.9 1085.1 1154.1 1206.9 1217.5
1164 1024.2 811.7 553.1 279.7 44.1 18 16.2 13.1 9.9
7.5 5 3.1 1.9 1.2 0.6 0 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 86.4 92.6 100.1 109.4 119.3 131.1 144.8 162.2 180.2
200.7 225 252.3 285.3 319.4 358.6 404 454.3 509 566.8
627.7 694.8 773.7 856.4 947.1 1032.3 1110.6 1180.8 1218.7 1226.2
1165.9 1027.9 819.1 562.4 289.6 48.5 18 16.2 13.1 9.9
7.5 5 3.1 1.9 1.2 0.6 0 0 0 0
0 0 0 0 0 0 0 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 86.4 92.6 100.1 109.4 119.3 131.1 144.8 161 179.6
202 228.1 257.3 290.2 328.8 372.9 423.2 478.5 541.3 610.9
688.6 774.4 873.8 981.9 1090.1 1208.8 1326.9 1387.8 1417 1376.6
1267.8 1089.5 863.2 602.8 331.3 65.9 17.4 15.5 12.4 9.3
6.8 5 3.1 1.9 1.2 0.6 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 85.8 92 99.4 108.1 118.1 130.5 143.6 160.3 180.2
203.8 231.2 262.9 296.4 338.1 389 447.5 515.2 593.5 681.1
777.5 894.9 1026.7 1165.9 1348 1495.9 1583.5 1653.8 1651.9 1559.9
1394.6 1174.6 922.3 651.9 377.2 87.6 16.8 14.3 11.8 8.7
6.2 4.4 3.1 1.9 0.6 0.6 0.6 0 0 0
0.6 0.6 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 85.8 91.4 98.2 106.9 115.6 128 140.5 157.2 177.7
200.7 228.7 261.6 300.8 347.4 404.6 473.6 555 645.7 755.1
885.6 1036.6 1202.6 1411.4 1592.2 1705.3 1804.2 1848.3 1796.1 1651.3
1461.1 1230.5 973.2 696.7 416.4 111.9 14.9 13.1 10.6 8.1
5.6 3.7 2.5 1.2 0.6 0.6 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 84.5 90.1 96.3 105 114.4 125.5 139.2 156 176.5
199.5 228.1 261.6 300.8 349.3 410.8 484.1 570.5 668.7 793
936 1102.5 1289.6 1520.8 1673.7 1779.9 1866.3 1896.1 1814.7 1668.7
1482.2 1248.6 991.9 714.7 435.7 129.9 13.7 12.4 9.9 6.8
5 3.7 1.9 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.6 0 0
80.2 84.5 89.5 95.7 103.8 113.1 124.3 137.3 153.5 173.4
197 224.4 258.5 299.6 349.9 412.7 489.1 576.1 681.1 810.4
966.4 1123 1347.4 1558.7 1708.5 1788.6 1881.2 1899.2 1802.3 1658.7
1469.2 1238.6 980.1 704.8 432.6 118.7 13.1 11.2 8.7 6.8
5 3.1 1.9 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0.6 0.6
0.6 0 0.6 0.6 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 83.9 88.3 93.8 101.3 110 120.6 133 148.5 166.6
188.3 215 248 288.4 339.3 402.7 477.9 565.5 677.4 821
961.4 1143.5 1376 1543.1 1637.6 1711.6 1820.3 1806.6 1709.1 1576.7
1393.4 1169 924.1 669.3 417.6 117.5 10.6 9.3 7.5 5.6
3.7 2.5 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 83.3 87 92 99.4 106.9 116.8 127.4 141.1 157.9
177.7 200.1 229.9 267.2 315.1 371.6 439.4 520.2 630.8 754.5
882.5 1065.8 1253.5 1356.7 1422.6 1515.2 1613.4 1582.9 1511.4 1399
1229.9 1030.4 811 584.8 359.8 93.2 8.1 6.8 5.6 3.7
2.5 1.9 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 82.7 85.8 90.1 96.3 103.2 111.2 121.2 133 146
162.8 182.1 208.8 238.6 279 324.4 378.5 446.2 538.8 634.5
744.5 912.3 1023 1078.9 1121.2 1204.4 1253.5 1228 1175.8 1082.6
950.9 798.6 627.7 452.4 279 74.6 5 4.4 3.7 2.5
1.9 1.2 1.2 1.2 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 81.4 84.5 88.3 93.2 99.4 106.3 115 124.3 135.5
147.9 164.7 184.6 208.8 238.6 271 308.3 355.5 416.4 469.8
537.6 646.3 693.6 716.6 732.7 780 798.6 768.8 725.9 656.3
564.9 467.4 364.8 260.4 157.2 37.9 1.9 1.9 1.9 1.2
1.2 1.2 1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 81.4 83.3 87 91.4 97 103.8 111.2 119.9 129.3
140.5 155.4 172.2 192.7 217.5 244.2 274.7 313.2 363.6 405.2
456.2 541.9 573 579.8 583.6 618.4 628.9 602.8 566.8 509.6
442.5 370.4 290.9 209.4 129.3 38.5 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 80.8 82.7 85.8 90.1 95.1 101.3 108.1 115.6 124.3
134.2 146 161 179 200.1 223.1 248.6 280.3 322.5 356.1
397.1 469.2 493.5 493.5 490.3 516.5 525.8 504.6 474.2 430.7
374.8 312.6 247.3 179.6 112.5 37.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 79.5 81.4 83.9 87 91.4 96.3 101.9 108.8 115.6
123.7 133 142.9 157.9 175.3 192.7 212.5 237.4 268.5 297.7
331.3 379.1 404 405.8 399 405.8 414.5 402.1 380.3 345.5
302.7 252.9 199.5 147.3 95.1 33.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
80.2 78.9 80.2 82 85.1 88.3 92.6 97.6 103.2 109.4
115.6 123.1 132.4 142.9 157.9 174.6 190.8 210.1 237.4 263.5
292.1 330.6 362.3 372.3 364.8 359.2 362.9 357.4 338.1 312
276.6 233.1 185.8 136.1 88.3 32.9 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 77.7 78.9 80.2 82.7 85.8 89.5 93.8 99.4 104.4
110 116.8 124.9 134.9 146 161.6 179 197.6 220 244.9
272.2 295.8 328.1 343.7 333.7 315.1 294.6 288.4 275.3 252.9
224.4 189.6 149.8 110 69.6 23.6 0.6 0.6 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 77.7 77.7 78.9 80.8 83.9 87.6 92 97 101.9
107.5 113.7 121.2 130.5 140.5 155.4 171.5 189.6 207.6 229.3
248.6 267.9 284.6 298.3 285.3 250.5 194.5 189.6 182.1 167.2
146.7 124.9 99.4 72.1 44.7 13.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 77.1 77.1 78.3 80.2 82.7 86.4 90.7 95.7 100.7
106.3 112.5 119.9 129.3 139.2 152.3 167.2 182.7 199.5 212.5
228.7 237.4 241.1 239.3 215 163.4 97 93.2 91.4 85.1
76.4 64.6 51.6 37.3 22.4 5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 76.4 76.4 77.7 79.5 82 85.8 90.1 95.7 100.7
106.9 113.1 120.6 128.6 138.6 149.8 163.4 178.4 190.8 200.1
207.6 208.2 201.4 185.8 149.8 95.7 32.3 27.3 27.3 26.1
23.6 19.9 15.5 10.6 5.6 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 76.4 76.4 77.1 78.9 82 85.8 90.1 95.1 100.7
106.9 113.7 121.2 129.9 139.2 150.4 164.7 175.9 184.6 191.4
193.3 188.9 176.5 152.9 117.5 65.3 6.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 76.4 76.4 77.1 78.9 81.4 85.8 90.1 95.7 101.3
107.5 113.7 122.4 131.1 140.5 151 164.7 176.5 185.8 190.2
189.6 183.3 171.5 148.5 114.4 64.6 7.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
80.2 76.4 75.8 77.1 78.9 82 85.1 90.1 95.7 101.9
107.5 113.7 121.8 131.1 141.7 152.9 165.3 174 182.1 187.7
190.2 185.2 172.2 147.9 112.5 63.4 6.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
